Letzte Aktualisierung: September 26 2024 23:35:41.

EIB 3392S
External Interface Box in cable design for connecting encoders with EnDat22 inte
rface to subsequent electronics with DRIVE-CLiQ interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3392S
External Interface Box in cable design for connecting encoders with EnDat22 inte
rface to subsequent electronics with DRIVE-CLiQ interface
Input interface: EnDat22
Electrical connection: Connector M12, female,
8-pin
Pin configuration: D532351
Cable type: PUR Ø 6.0 mm
Cable length: 0.50 m
Output interface: DRIVE-CLiQ
Electrical connection 2: Coupling M12, male,
8-pin
Pin configuration 2: D781766
Cable length: 0.50 m
Power supply: 16 V ... 36 V
Power loss max.: 1800 mW
Degree of protection: IP65 (EN60529)
Operating temperature: 0/+60 °C
Type of packaging: Individual packaging
Special characteristics, interface electronics:
Identnumber
Identnumber
1159070-12
Input interface
Input interface
EnDat22
Electrical connection
Electrical connection
Connector M12, female, 8-pin
Pin configuration
Pin configuration
D532351
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
0.50 m
Output interface
Output interface
DRIVE-CLiQ
Electrical connection 2
Electrical connection 2
Coupling M12, male, 8-pin
Pin configuration 2
Pin configuration 2
D781766
Cable length
Cable length
0.50 m
Power supply
Power supply
16 V ... 36 V
Power loss max.
Power loss max.
1800 mW
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Type of packaging
Type of packaging
Individual packaging
Special characteristics, interface electronics
Special characteristics, interface electronics
SCIP ID
SCIP ID
d61a5d30-2a10-473d-b4be-8144dd2dba72
Downloads / CAD / Mounting / Documentation