Letzte Aktualisierung: September 26 2024 23:35:41.

single-turn absolute encoder
supply voltage +5v output code gray code output signals parallel in ttl level ou
tput of msb and msb-inverted for selection of increasing code values with cw/ccw

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
single-turn absolute encoder
supply voltage +5v output code gray code output signals parallel in ttl level ou
tput of msb and msb-inverted for selection of increasing code values with cw/ccw
rotation resolution 1024 steps/revolution shaft diameter 6mm synchro-flange dia
meter 50mm cable output radial without coupling cable length 1,00m operating tem
perature -20...+85 degrees c
Identnumber
Identnumber
290028-70
meter 50mm cable output radial without coupling cable length 1,00m operating tem
perature -20...+85 degrees c
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
599501-10
Info
Attention! Only with EPC 100 ID 685162-01
Identnumber
Identnumber
269165-01
Info
Identnumber
Identnumber
291697-30
Info
accessory connector!
Identnumber
Identnumber
685162-01
Info