ROC/ROQ 1000 series

Absolute rotary encoders with integral bearing

  • Synchro flange
  • Solid shaft for separate shaft coupling
  • Positioning accuracy of down to ±60"
  • 8 388 608 positions/rev.
  • Multiturn functionality for up to 4096 revolutions
  • Max. operating temperature: 100 °C
  • Interfaces: EnDat
  • Housing diameter ≈ 35 mm

Compensatory rotor coupling

A metal bellows is used to couple the rotary encoder. This coupling compensates for axial movements, radial misalignment, and angular offset, thereby preventing loads on the rotary encoder's bearing and a reduction in service life.

Proven standard

The rotary encoders of this series boast high reliability and perfected technology in a robust design. For decades, they have proven themselves around the world in great numbers and in a wide variety of applications.

Versatile mounting

The ROC/ROQ 1000 rotary encoders can be mounted in different ways. Based on the given requirements, mounting can be performed with fixing clamps and a synchro flange or via a front-face fastening thread and an adapter flange.

Compact design

The rotary encoders of this series feature high ruggedness and reliability in a very compact design with an outer diameter of just 35 mm. Their small footprint makes them ideal for very tight installation spaces.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.