Filter
Workpiece touch probes

TS 460
- Radio and infrared signal transmission
- Enhanced collision protection option
- Interfaces: HTL or EnDat 2.2 (via transceiver unit)
- Probing speed of up to 3 m/min
- Dust-proof and water-resistant

TS 760
- Signal transmission: radio and infrared
- Interfaces: HTL or EnDat 2.2 (via transciever)
- Probing speed of up to 1 m/min
- Dust-proof and water-resistant

TS 640 and TS 642
- Infrared signal transmission
- Interface: HTL
- Probing speed: 3 m/min
- Dust-proof and water-resistant

TS 150 and TS 750
- Compact dimensions: 25 mm in diameter
- Probing repeatability of down to 2 σ ≤ 0.25 µm
- Signal transmission via cable
- Interface: HTL
- Probing speed: 3 m/min (with the TS 750: 1 m/min)

TS 260
- Probing repeatability of down to 2 σ ≤ 1 µm
- Signal transmission via cable
- Interface: HTL
- Probing speed of up to 3 m/min
Your selected filter did not return any results.