TS 760

High-accuracy workpiece touchprobe

  • High probing accuracy of ±1 µm (with the T434 standard stylus)
  • High probing reproducibility: 2 σ ≤ 0.25 µm
  • Signal transmission: radio and infrared (at same time as tool touch probe)
  • Minimal probing forces
  • Interfaces: HTL or EnDat 2.2 (via transceiver)

Enhanced performance

Because the very first scanning point is a valid measurement, you can reduce repeated probing and non-productive time. High probing reproducibility, even at high scanning speeds, also reduces non-productive time.

Reliable workpiece cleaning

Although drops of liquid on the workpiece have no effect on measurement, residual chips can be a problem. That's why this touch probe features jets for cleaning the workpiece at a pressure of up to 60 bar. The machine must be equipped accordingly.

Convenient TNC operation

Touch probes from HEIDENHAIN, along with the SE 661 transceiver (EnDat interface), are fast and easy to configure on the screen of the TNC, where you can check the infrared signal strength, scan radio channels or check the battery charge. 

Minimal effects on the workpiece

Probing forces are minimized by high-performance force analysis in the sensor, and the workpiece is maximally protected through optimal orientation of the sensor without lateral motion of the stylus.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview