Letzte Aktualisierung: March 12 2026 23:33:48.

Measuring system MSA 871.73-2

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 871.73-2
Grating pitch: 20 µm, 10 fold
Accuracy: no specified value
Reference pulse W: Reference mark selectable
Power supply: +5 V ±5 %
Output signal: squarewave via Linedriver TTL
Switch signal: OC - active high imp.
Cable code XX1: Cable connectable right
Connector configuration: D728590
Measuring length: 0 mm
ID number
ID number
1184721-02
Grating pitch
Grating pitch
20 µm, 10 fold
Accuracy
Accuracy
no specified value
Reference pulse W
Reference pulse W
Reference mark selectable
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
squarewave via Linedriver TTL
Switch signal
Switch signal
OC - active high imp.
Cable code XX1
Cable code XX1
Cable connectable right
Connector configuration
Connector configuration
D728590
Measuring length
Measuring length
0 mm
Downloads / CAD / Mounting / Documentation