Letzte Aktualisierung: March 31 2026 23:42:12.

MSA671

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA671
Measuring length: 1340 mm
Accuracy grade: ± 5.0 µm Grating period: 40.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: 200 (Distance in mm from
the beginning of the measuring length)
Further reference marks: 1050 (Distance in mm
from the first reference mark)
Seal type: NBR sealing lip Version: Air inlet on both sides
Power supply: 5 V (+-10 %) Minimum edge separation: 0.800 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 1.83 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D735383 Cable type: PUR Ø 4.3 mm
ID number
ID number
1350930-05
Measuring length
Measuring length
1340 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 40.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
200 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
1050 (Distance in mm
from the first reference mark)
Seal type
Seal type
NBR sealing lip Version: Air inlet on both sides
Power supply
Power supply
5 V (+-10 %) Minimum edge separation: 0.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.83 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D735383 Cable type: PUR Ø 4.3 mm
SCIP ID
SCIP ID
23b827ce-5435-414e-9447-b312331ff011
Downloads / CAD / Mounting / Documentation