Letzte Aktualisierung: August 08 2024 23:32:41.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 420 mm Accuracy grade: ± 10.0 µm
Grating period: 40.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: 35 mm distance from the
beginning of the measuring length
Further reference marks: 35 mm distance from the
end of the measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 15-pin
Pin configuration: D1086031
Cable type: PUR Ø 4.3 mm
Identnumber
Identnumber
1379559-01
Measuring length
Measuring length
420 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
40.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm distance from the
beginning of the measuring length
Further reference marks
Further reference marks
35 mm distance from the
end of the measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 15-pin
Pin configuration
Pin configuration
D1086031
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
ae2c2a88-021f-4b35-a78f-812b11857633
Downloads / CAD / Mounting / Documentation