Letzte Aktualisierung: March 19 2026 23:36:56.

CT 2502
Incremental length gauge HEIDENHAIN-CERTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
CT 2502
Incremental length gauge HEIDENHAIN-CERTO
Plunger actuation: Extended by gravity
Measuring length: 25.00 mm
Reference mark position:1.7 mm
Accuracy grade: 0.1 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 2.000 µm
Power supply: 5V+-5%
Degree of protection: IP 50 (EN 60529)
Operating temperature: +10/+40 °C
ID number
ID number
325392-02
Plunger actuation
Plunger actuation
Extended by gravity
Measuring length
Measuring length
25.00 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.1 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
2.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 50 (EN 60529)
Operating temperature
Operating temperature
+10/+40 °C