Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

CT 2501
Incremental length gauge HEIDENHAIN-CERTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
CT 2501
Incremental length gauge HEIDENHAIN-CERTO
Plunger actuation: With motor
Measuring length: 25.00 mm
Reference mark position:1.7 mm
Accuracy grade: 0.1 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Length additional cable:1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 2.000 µm
Power supply: 5V+-5%
Protection rating: IP50 (EN60529)
Operating temperature: +10/+40 °C
ID number
ID number
325392-03
Plunger actuation
Plunger actuation
With motor
Measuring length
Measuring length
25.00 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.1 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Length additional cable
Length additional cable
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
2.000 µm
Power supply
Power supply
5V+-5%
Protection rating
Protection rating
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
1ebc6498-8457-4fa8-9277-893c53c4fd92
Downloads / CAD / Mounting / Documentation