Letzte Aktualisierung: July 25 2024 23:36:47.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder power supply: +5V
output signals: sinusoidal voltage signals
1Vpp
operating temperature: -10....+100 degrees celsius
mounting: clamping flange
shaft diameter: 10 mm
shaft shape: 48A, countersink and thread
M4
shaft length: 12 mm
protection class: IP 50
electrical connection: cable 0,5 m, without
connector (open end)
cable outlet radial
line counts: 5000
speciality: rubber grommet, 21,1 mm
from flange
ROMER (BELEA1=2E)
cable 8-pins (w/o cable sheath)
single wires with jacket and shield
Incremental rotary encoder power supply
Incremental rotary encoder power supply
+5V
output signals
output signals
sinusoidal voltage signals 1Vpp
operating temperature
operating temperature
-10....+100 degrees celsius
mounting
mounting
clamping flange
shaft diameter
shaft diameter
10 mm
shaft shape
shaft shape
48A, countersink and thread M4
shaft length
shaft length
12 mm
protection class
protection class
IP 50
electrical connection
electrical connection
cable 0,5 m, without connector (open end) cable outlet radial
line counts
line counts
5000
speciality
speciality
rubber grommet, 21,1 mm from flange
ROMER (BELEA1=2E)
cable 8-pins (w/o cable sheath)
single wires with jacket and shield