Letzte Aktualisierung: March 11 2026 23:35:06.

RON 806
Incremental angle encoder with integral bearing and integrated stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RON 806
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 36000
System accuracy: ±1.0''
Output signal: sinusoidal current signals
(11 µApp)
Cutoff frequency (-3 dB): 90.00 kHz
Reference mark: analog
Power supply: 5 V (+-5 %)
Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, aluminum
Shaft: Hollow shaft, diameter 60
mm Degree of protection for housing: IP 4
0 (EN 60529)
Operating temperature: 0/+50 °C
Electrical connection: D-sub connector, male
9-pin, 2-row, cable exit
45°
Pin configuration: D349841
Connecting direction: Cable outlet for axial and
radial use
Cable length: 0.34 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: Connector with ID label
ID number
ID number
355885-10
Line count
Line count
36000
System accuracy
System accuracy
±1.0''
Output signal
Output signal
sinusoidal current signals (11 µApp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
90.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, aluminum
Shaft
Shaft
Hollow shaft, diameter 60 mm Degree of protection for housing: IP 4
0 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
D-sub connector, male 9-pin, 2-row, cable exit 45°
Pin configuration
Pin configuration
D349841
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.34 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Connector with ID label
Downloads / CAD / Mounting / Documentation