Letzte Aktualisierung: April 30 2026 23:40:32.

ROD 583
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 583
Incremental rotary encoder with integral bearing for separate shaft coupling
Shaft: Solid shaft, diameter
9.518 mm, length 22 mm
Flange version: Synchro flange Ø 63.5 mm,
centering collar 31.75 mm,
bolt circle Ø 50.8 mm, 3 x
6-32 UNC 2B
Degree of protection: IP 66 (EN 60529)
Power supply: 5 V (+-10 %)
Output signal: ~1Vpp
Reference mark: analog
Max. scanning frequency:0.00 no specified value
Operating temperature: -40/+100 °C
Connecting direction: radial
Electrical connection: Flange socket, male,
10-pin, Cannon model
Pin configuration: D359592
ID number
ID number
362191-11
Shaft
Shaft
Solid shaft, diameter 9.518 mm, length 22 mm
Flange version
Flange version
Synchro flange Ø 63.5 mm, centering collar 31.75 mm, bolt circle Ø 50.8 mm, 3 x 6-32 UNC 2B
Degree of protection
Degree of protection
IP 66 (EN 60529)
Power supply
Power supply
5 V (+-10 %)
Output signal
Output signal
~1Vpp
Reference mark
Reference mark
analog
Max. scanning frequency
Max. scanning frequency
0.00 no specified value
Operating temperature
Operating temperature
-40/+100 °C
Connecting direction
Connecting direction
radial
Electrical connection
Electrical connection
Flange socket, male, 10-pin, Cannon model
Pin configuration
Pin configuration
D359592