Letzte Aktualisierung: April 06 2026 23:39:14.

RCN 727
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 727
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: 2.0
Data interface: EnDat01
Positions per revolution: 134217728
Line count: 32768
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-5 %)
Shaft: Hollow shaft, diameter 60
mm Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, steel 1.4305
Form of housing: with drainage channels
(steel) for hollow shaft
with 100 mm diameter
Degree of protection: IP40 (EN60529)
Operating temperature: -50/+60 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00
Cable type: PUR Ø 6.0 mm
ID number
ID number
365416-01
System accuracy
System accuracy
2.0
Data interface
Data interface
EnDat01
Positions per revolution
Positions per revolution
134217728
Line count
Line count
32768
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow shaft, diameter 60 mm Flange version: Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, steel 1.4305
Form of housing
Form of housing
with drainage channels (steel) for hollow shaft with 100 mm diameter
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-50/+60 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00
Cable type
Cable type
PUR Ø 6.0 mm