Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 29 2026 23:45:14.

ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 2500
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Plane surface Øa 36.5mm,
centering collar 20mm,
bolt circle Ø26mm, 4 x M3
Type of Flange: 15A
Shaft: Solid shaft with
flattening, diameter 6mm,
length 11.5mm, flattening
1.0mm deep, length 11mm
Type of Shaft: 03L
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Female housing, 2-row,
6-pin, with locking
Pin configuration: D513898
Connecting direction: Cable outlet for axial and
radial use
Cable length: 0.52 m
Special characteristics,with mounted cable
rotational encoders: bushing, compression
fitting and one-box
packaging
Type of packaging: Collective package in box,
quantity of 30
Please pay attention to the product documentation!
 
ID number
ID number
534900-3H
Line count
Line count
2500
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Plane surface Øa 36.5mm, centering collar 20mm, bolt circle Ø26mm, 4 x M3
Type of Flange
Type of Flange
15A
Shaft
Shaft
Solid shaft with flattening, diameter 6mm, length 11.5mm, flattening 1.0mm deep, length 11mm
Type of Shaft
Type of Shaft
03L
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Female housing, 2-row, 6-pin, with locking
Pin configuration
Pin configuration
D513898
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.52 m
Special characteristics,with mounted cable
rotational encoders
rotational encoders
bushing, compression fitting and one-box packaging
Type of packaging
Type of packaging
Collective package in box, quantity of 30
Please pay attention to the product documentation!