Letzte Aktualisierung: July 25 2024 23:36:47.

ECN 1325
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 1325
Rotary encoder with integral bearing
Positions per revolution: 33554432
Data interface: EnDat22
Output code: Dual
Line count: 2048
Power supply: 3.6 V ... 14 V
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm, back-off thread M10
and M6
Degree of protection: IP 40 (EN 60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12- and 4-pin,
with locking mechanism and
walls (lateral coded)
Pin configuration: D533166
Connecting direction: Cable outlet for axial and
radial use
Included part: Mounting kit with screws
(M5x50 and M5x47) and
warning information
Please pay attention to the product documentation!
Identnumber
Identnumber
605477-01
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
EnDat22
Output code
Output code
Dual
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm, back-off thread M10 and M6
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D533166
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with screws (M5x50 and M5x47) and warning information
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
683643-01