Letzte Aktualisierung: August 08 2024 23:32:41.

RCML15-1000/3-3/16+-5-6
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCML15-1000/3-3/16+-5-6
Incremental modular rotary encoder without integral bearing
Number of signal periods: 1000
Number of signal periods commutation:
Reference mark: A-&B- 90°
Output signal: PP/PP
Data and commutation,
push-pull output
Output frequency: MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft
with radial fastening,
diameter 3/16+" (4.765
mm)
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+100 °C
Electrical connection: Plug connector,
straight, 1-row, 8-pin,
with locking mechanism
Pin configuration: D738652
Included part: Screw 2x 2-56
UNCx9.25mm
T8-hexalobular and
socket screw key
(four-spline)
Type of packaging: Collective package in
plastic container,
quantity of 15
Company identification: RENCO
Please pay attention to the product documentation!
 
Identnumber
Identnumber
641174-2Y
Number of signal periods
Number of signal periods
1000
Number of signal periods commutation
Number of signal periods commutation
Reference mark
Reference mark
A-&B- 90°
Output signal
Output signal
PP/PP Data and commutation, push-pull output
Output frequency
Output frequency
MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 3/16+" (4.765 mm)
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, 1-row, 8-pin, with locking mechanism
Pin configuration
Pin configuration
D738652
Included part
Included part
Screw 2x 2-56 UNCx9.25mm T8-hexalobular and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 15
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
 
Downloads / CAD / Mounting / Documentation