LIC 4100 FS series

Absolute linear encoder with functional safety

  • For linear axes with high traversing speed
  • Version available with very small measuring step (<1 nm)
  • Interface: EnDat
  • Functional safety

Functional safety

The LIC 4100 FS linear encoders are available with functional safety and a failsafe mechanical connection. They can be integrated into systems with up to SIL 2, where they minimize malfunctions and help ensure safe machine operation. 

Immune to contamination

Thanks to a large scanning field, this series of encoders is highly robust in the face of contamination. Localized contamination on the measuring standard has minimal effect on their signal quality and measurement reliability.

High traversing speeds

The LIC linear encoders combine high accuracy with high traversing speeds, enabling measuring steps down to 1 nm and speeds of up to 600 m/min. Thanks to high immunity to contamination, their absolute position feedback is also exceptionally reliable.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

LIC 4100 series: Absolute linear encoder with high accuracy

Cancel

live

Quality

×

Product variants

Exposed linear encoders consist of a measuring standard and a scanning head. Please select these two components from the lists. For further advisory support, please contact our Sales department by phone or e-mail, or use our contact form.

Measuring standard

select...
select...
select...
select...
16 results
ID number
Product
Measuring length
Accuracy grade

Scanning head

select...
select...
select...
select...
select...
10 results
ID number
Product
Data interface
Cable length