LS 100 series

Incremental linear encoders with full-size scale housing

  • For linear axes up to 3040 mm long
  • Accurate and reliable position measurement
  • Rugged design
  • Interfaces: 1 VPP and TTL

Reliable protection

The proven seal design of the LS 100 provides optimal protection from chips, dust, and coolant. Due to the diagonal orientation of the sealing lips and the scanning unit's sword, the encoder can be mounted either upright or on its side.

Easy installation

Sealed linear encoders from HEIDENHAIN are very installer-friendly. As guided systems, they provide wide mounting tolerances for fast and easy installation.

High vibration tolerance

Linear encoders with a full-size scale housing feature long measuring lengths, high ruggedness, and superb vibration tolerance. As a result, the LS 100 series thrives even in harsh environments.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Air supply for linear encoders: optimal supply of sealing air

Cancel

live

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help. 

select...
select...
select...
select...
select...
select...
select...
441 results
Product
ID number
Output signal
Grating period