Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIP 21
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 21
Scanning head for an LIP incremental exposed linear encoder
Measuring step 1: 31.2500 pm
Signal period: 0.512 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Reference mark: active
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Max. mechanical permissible speed/rotational speed: 3 m/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D545592
Laser class: CLASS 3B
Special characteristics, scanning head:
Identnumber
Identnumber
1035051-04
Measuring step 1
Measuring step 1
31.2500 pm
Signal period
Signal period
0.512 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Reference mark
Reference mark
active
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
3 m/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D545592
Laser class
Laser class
CLASS 3B
Special characteristics, scanning head
Special characteristics, scanning head
SCIP ID
SCIP ID
57a0c390-50ab-4ec6-943c-4695a2cf341e
Downloads / CAD / Mounting / Documentation