The sustainability of our products

HEIDENHAIN encoders and controls promote greener manufacturing. Our products have always been designed to increase the efficiency and performance of our customers’ machines and processes on the one hand and to advance sustainability and eco-friendly operation on the other. That’s why HEIDENHAIN products are not wear parts. They're designed for the entire life cycle of a machine. Our latest encoder and control generations even help our customers reach their own sustainability goals.

HEIDENHAIN encoders reduce your carbon footprint and system costs while improving process reliability

Making products with rigorous accuracy requirements on machine tools requires moving the machine table and spindle, and thus the workpiece and tool, with exact positioning accuracy within the machine envelope. HEIDENHAIN angle and linear encoders provide the position feedback needed for this demanding level of motion control.

But these encoders are subject to substantial liquid contamination in the form of coolant. To ensure accurate scale readings despite droplet contamination and condensation, the new generations of HEIDENHAIN linear and angle encoders feature TRUE IMAGE TECHNOLOGY. Using improved sensor optics, this technology reduces diffraction and diffusion, thereby delivering accurate position feedback without the aid of purge air.

Benefits for OEMs

Machine manufacturers can greatly simplify their compressed air systems and forgo extra filters. In many cases, the encoders require no compressed air at all, thus reducing their carbon footprint by up to 99% during operation and lowering the system costs required for providing compressed air.

Benefits for users

  • Less energy consumption due to less compressed air

  • Lower operating costs due to less maintenance of the compressed air system

  • Improved process reliability due to higher encoder
    availability, even without compressed air

It takes optimized sensor optics, a HEIDENHAIN-developed scanning ASIC and precision components to ensure an unhindered view of the graduation. This eliminates the need for purge air and reduces the CO2 footprint.

HEIDENHAIN controls improve energy efficiency by decreasing machine idle time while increasing zero-scrap productivity

The technologies we develop for our controls significantly reduce machining time and allow more parts to be machined faster with process reliability.

Special functions for automated processes make it possible to plan jobs for unattended shifts and to orchestrate seamless job sequences without interruptions, all ahead of time on the control. Since this enables perfectly machined parts starting with a batch size of 1, scrap and rework are reduced. This saves time, resources and energy, resulting in highly effective environmental stewardship.

Reducing non-productive time has great potential to increase the energy efficiency of a machine tool. After all, during non-productive periods, machine tools still consume more than 50% of the power they use during machining.

Reducing machine idle time 

The 6D setup options for the new TNC7 control make it possible for users to probe workpieces and fixtures up to five times faster. This adds up to considerable time and energy savings. And during automatic machine setup and in-process inspection for serial production, our touch probes deliver speed gains of up to one second per probing cycle.

Predicting process interruptions

The TNC7 delivers extensive simulation features and thorough process and component monitoring functions that increase the process reliability of machine tools. Inside the work envelope, our sensors and vision systems, meanwhile, can inspect tools merely in passing, saving up to six seconds per inspection compared with conventional laser systems. 

HEIDENHAIN touch probes and vision systems reduce inspection time and increase available productive time

Workpiece setup and tool inspection play a key role in achieving reliable manufacturing processes. But they also cost time. The more complex the fixturing, the longer the setup time. The more complex the part, the more tools there are to monitor.

The VT 122 camera system reduces TCO and simplifies tool handling. With the tools still in the machine, the camera system creates images that enable tool condition inspection with microscope-level accuracy. A canned cycle automates this in-process imaging, thus eliminating trips to the metrology lab.

Workpiece touch probes from HEIDENHAIN, such as the TS 460, ensure high-accuracy probing while reducing probing time by up to 30% for each probing cycle. 

The TD 110 tool breakage detector enables on-machine tool inspection, performing each tool check up to 6 seconds faster than conventional laser systems, thereby reducing idle time.

Reliable tool inspection

The new HEIDENHAIN VT 122 measuring camera, along with the VTC software, offers the three-in-one functionality of a tool presetter, tool microscope and visual inspection aid, enabling fast, accurate and automatable identification of worn or broken tools. 

Shorter inspection times

  • Probe workpieces 30% faster with the TS 3460 workpiece touch probe.

  • Save up to 6 seconds during each tool inspection with the TD 110 tool breakage detector.

Although responsible for only around 20% of a machine tool’s total energy consumption, the components of HEIDENHAIN control systems can significantly contribute to energy efficiency and greatly reduce the energy required per part.

Savings at a glance

5 x

Faster workpiece
setup

3 x

Faster workpiece
milling

1 sec

Faster workpiece
probing

6 sec

Faster tool-breakage inspection

More about our approach to corporate responsibility

Code of conduct

Trust, respect and transparency are the foundations of our corporate activities. These principles are firmly anchored in our Code of Conduct.
Find out more

Human rights

We take our responsibility for our employees seriously. At HEIDENHAIN, upholding human rights is an obvious and essential part of this endeavor.
Find out more

Supply chain

Regional, trusted and synergetic: We value working with regional suppliers, maintaining business ties that go back years.
Find out more

Sustainable processes

A variety of raw materials go into making our products. We strive to achieve optimal material usage and high-quality recycling through effective measures.
Find out more