Angle encoders from HEIDENHAIN: a solution for every rotary axis

HEIDENHAIN angle encoders enable high-accuracy angular measurement down to a few arc seconds. Various design options offer the optimal solution for any application: sealed versions for high robustness, modular solutions for maximum flexibility in the application, and angle encoder modules with an integrated precision bearing. As a result, process reliability and positioning accuracy are always perfectly matched to the given scenario.

Angle encoders with integral bearing

Thanks to their very high system accuracy, angle encoders with an integral bearing are ideal for demanding applications such as machine tools and printing machines.

Modular angle encoders

These angle encoders can be perfectly matched to the application, offering a choice of optical or magnetic scanning and numerous combinations of circular scales, scale drums, and scanning heads.

Angle encoder modules

The optimal interplay between these angle encoders and their high-precision bearings results in high measurement and bearing accuracy, very high resolution, exceptional repeatability, and the added benefit of easy installation.

How much time and CO2 can you save with new HEIDENHAIN products?

Installation time required

Purge air

Installing DA 400 purge-air filter system
Installing purge-air tubing per encoder
Number of LC axes with purge air
Number of RCN axes with purge air

Temperature-sensor cabling

Installing analog temperature-sensor cable
Number of axes with temperature-sensor cable

Energy costs

Cost of power per kWh in €

Your calculated savings

Products that reduce your Total Cost of Ownership

Get in contact