ROD 780 and ROD 880

Incremental angle encoders with high system accuracy

  • System accuracy of ±1” / ±2”
  • For separate shaft coupling
  • Solid shaft with ∅ 14 mm
  • Signal periods per revolution: 18 000 / 36 000
  • Interface: 1 VPP

Wide mounting tolerances

The solid shaft of the ROD 780 and ROD 880 angle encoders is connected to the measured shaft via a separate coupling and permits axial tolerances of up to ±1 mm.

High accuracy

Based on a high line count of up to 36,000 lines, the angle encoders of the ROD 780 and ROD 880 series transmit sinusoidal output signals.

 

 

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Fin your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help. 

select...
select...
select...
select...
select...
32 results
ID number
Product
Line count
Output signal