Letzte Aktualisierung: July 16 2024 23:33:31.

AK LIP 21
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 21
Scanning head for an LIP incremental exposed linear encoder
Measuring step 1: 31.2500 pm
Signal period: 0.512 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Reference mark: active
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Max. mechanical permissible speed/rotational speed: 120 m/min
Power supply: 3.6 V ... 14 V
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, suitable
for vacuum, male, 15-pin
Pin configuration: D545592
Laser class: CLASS 3B
Identnumber
Identnumber
1035058-01
Measuring step 1
Measuring step 1
31.2500 pm
Signal period
Signal period
0.512 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Reference mark
Reference mark
active
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
120 m/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, suitable for vacuum, male, 15-pin
Pin configuration
Pin configuration
D545592
Laser class
Laser class
CLASS 3B
Downloads / CAD / Mounting / Documentation