Letzte Aktualisierung: July 21 2024 23:32:53.

EIB 742
External interface box with serial output interface for incremental and absolute
encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 742
External interface box with serial output interface for incremental and absolute
encoders
Number of measured axes: 4
Input signal: sinusoidal voltage
signals (1 Vpp) / EnDat
Connection measuring 4 x 1Vpp or 4 x EnDat
systems: 2.1 or 4 x EnDat 2.2
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Output interface: Ethernet
Electrical connection 3: Mounting box RJ45,
female, 8-pin
Additional interface: 4x RS485 in + 4x RS485
out
Electrical connection, D-sub connector
combination: female/male 9-pin
Power supply: 24 V (+20 % -15 %) (VDE
0411 part 500)
Electrical connection 5: Bent plug connector,
1-row, 4-pin
Degree of protection: IP20 (EN60529)
Special characteristics, Documentation, drivers,
interface electronics: and examples are
available for free
downloading at
www.heidenhain.de
Identnumber
Identnumber
1037960-01
Number of measured axes
Number of measured axes
4
Input signal
Input signal
sinusoidal voltage signals (1 Vpp) / EnDat
Connection measuring 4 x 1Vpp or 4 x EnDat
systems
systems
2.1 or 4 x EnDat 2.2
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Output interface
Output interface
Ethernet
Electrical connection 3
Electrical connection 3
Mounting box RJ45, female, 8-pin
Additional interface
Additional interface
4x RS485 in + 4x RS485 out
Electrical connection, D-sub connector
combination
combination
female/male 9-pin
Power supply
Power supply
24 V (+20 % -15 %) (VDE 0411 part 500)
Electrical connection 5
Electrical connection 5
Bent plug connector, 1-row, 4-pin
Degree of protection
Degree of protection
IP20 (EN60529)
Special characteristics, Documentation, drivers,
interface electronics
interface electronics
and examples are available for free downloading at www.heidenhain.de
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1037960-02