Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1336S
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1336S
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 16777216
Data interface: DQ01
Output code: Binary
Line count: 2048
Power supply: 10 V ... 28.8 V
Coupling version: Expanding ring coupling
for 65mm mating diameter,
with ridge as torque
support
Type of Coupling: 07B
Shaft: Blind hollow shaft for
axial fastening, diameter
12.7 mm, depth 21 mm
Type of Shaft: 67M
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+100 °C
Electrical connection: Plug connector, straight,
double-row, 12- and 4-pin,
with locking mechanism and
walls (lateral coded)
Pin configuration: D1080122
Connecting direction: Cable outlet for axial and
radial use
Special characteristics, rotational encoders: none
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
1042276-02
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
16777216
Data interface
Data interface
DQ01
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
10 V ... 28.8 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter, with ridge as torque support
Type of Coupling
Type of Coupling
07B
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 21 mm
Type of Shaft
Type of Shaft
67M
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D1080122
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
SCIP ID
SCIP ID
a30619c2-45b1-4401-99db-cf2dc1287d7c
Downloads / CAD / Mounting / Documentation