Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 425
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: SSI41Tb
Output code: Gray
Line count: 2048
Output signal: TTL
Cutoff frequency (-3 dB): 0.00 kHz
Power supply: 4.75 V ... 30 V
Coupling version: Stator coupling for
plane surface (hole
circle Ø 63 mm)
Shaft: Blind hollow shaft with
clamping ring, diameter
8 mm, depth 24 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: free cable end
Pin configuration: D533688
Connecting direction: Cable outlet for axial
and radial use
Cable length: 5.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
1042533-03
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI41Tb
Output code
Output code
Gray
Line count
Line count
2048
Output signal
Output signal
TTL
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 8 mm, depth 24 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D533688
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
5.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
d466f3ac-83fa-43e6-acdd-090dbb0025af
Downloads / CAD / Mounting / Documentation