Letzte Aktualisierung: July 16 2024 23:33:31.

LP 111
Incremental sealed, unguided linear encoders with full-size scale housing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LP 111
Incremental sealed, unguided linear encoders with full-size scale housing
Measuring length: 1040 mm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Accuracy grade: 3.0 µm
Measuring step 1: 31.2500 pm
Fastening type: Screw-on strip
Reference mark position: ML/2: in the middle of
the measuring length
Data interface: EnDat22 Synchronous
serial EnDat 2.2 without
incremental signals
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Identnumber
Identnumber
1064419-01
Measuring length
Measuring length
1040 mm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
3.0 µm
Measuring step 1
Measuring step 1
31.2500 pm
Fastening type
Fastening type
Screw-on strip
Reference mark position
Reference mark position
ML/2: in the middle of the measuring length
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Downloads / CAD / Mounting / Documentation