Letzte Aktualisierung: July 16 2024 23:33:31.

AE LC 281Z
Scanning unit for absolute sealed LC 200 linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE LC 281Z
Scanning unit for absolute sealed LC 200 linear encoder
Grating period: 40.000 µm
Measuring step 1: 10.0000 nm
Measuring step 2: 0.0000 nm
Data interface: EnDat02 Synchronous serial
EnDat 2.2 with incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Identnumber
Identnumber
1073595-01
Grating period
Grating period
40.000 µm
Measuring step 1
Measuring step 1
10.0000 nm
Measuring step 2
Measuring step 2
0.0000 nm
Data interface
Data interface
EnDat02 Synchronous serial EnDat 2.2 with incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
SCIP ID
SCIP ID
f56a2a7e-3824-414b-b97c-6a14a7bd50fb
Downloads / CAD / Mounting / Documentation