Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 425
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: PDP03 - Profibus DPV0,
DPV1, DPV2
Hardware level: 03 External/Customer firmware: V2.07
Code sequence: Increasing position values
with clockwise rotation
(viewed from shaft side)
Line count: 512
Power supply: 9 V ... 36 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm, sturdy
version
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+70 °C
Electrical connection: 3x flange socket, male
4-pin and 5-pin, female
5-pin, M12
Pin configuration: D578634
Connecting direction: radial
Addressing type: Address set by integrated
Switch
Please pay attention to the product documentation!
Identnumber
Identnumber
1075946-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
PDP03 - Profibus DPV0, DPV1, DPV2
Hardware level
Hardware level
03 External/Customer firmware: V2.07
Code sequence
Code sequence
Increasing position values with clockwise rotation (viewed from shaft side)
Line count
Line count
512
Power supply
Power supply
9 V ... 36 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm, sturdy version
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+70 °C
Electrical connection
Electrical connection
3x flange socket, male 4-pin and 5-pin, female 5-pin, M12
Pin configuration
Pin configuration
D578634
Connecting direction
Connecting direction
radial
Addressing type
Addressing type
Address set by integrated Switch
Please pay attention to the product documentation!
SCIP ID
SCIP ID
a3aa4bc6-0a66-4ae0-bf2f-25b452b8568a
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber