Letzte Aktualisierung: July 16 2024 23:33:31.

PWT 100
PWT phase angle test unit for displaying signal parameters of an encoder with 11
µA, 1 Vpp or TTL interface (with TTL only for devices with special switchover f

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PWT 100
PWT phase angle test unit for displaying signal parameters of an encoder with 11
µA, 1 Vpp or TTL interface (with TTL only for devices with special switchover f
unction). Intended as a mounting aid, in particular for exposed encoders.
Input interface: EnDat signals
Output interface: .. Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: no specified value
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics, interface electronics: none
Special characteristics,Feature content depending
software: on software level and
supported interfaces
Software function 2: .. Software function 3: ..
Identnumber
Identnumber
1077164-04
Input interface
Input interface
EnDat signals
Output interface
Output interface
.. Electrical connection: Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D741688
Power supply
Power supply
no specified value
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+45 °C
Special characteristics, interface electronics
Special characteristics, interface electronics
none
Special characteristics,Feature content depending
software
software
on software level and supported interfaces
Software function 2
Software function 2
.. Software function 3: ..
SCIP ID
SCIP ID
ad05968f-e539-4717-9094-225f9c68efad
Downloads / CAD / Mounting / Documentation