Letzte Aktualisierung: July 14 2024 23:31:46.

EQN 436F
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 436F
Rotary encoder with integral bearing
Positions per revolution: 33554432
Data interface: Fanuc02
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Hollow through shaft with
clamping ring usable on
both sides, diameter 12 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male,
8-pin
Pin configuration: D532351
Connecting direction: radial
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
Identnumber
Identnumber
1081301-05
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
Fanuc02
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Hollow through shaft with clamping ring usable on both sides, diameter 12 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation