Letzte Aktualisierung: July 16 2024 23:33:31.

QUADRA-CHEK 3014 NC
Evaluation electronic for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QUADRA-CHEK 3014 NC
Evaluation electronic for metrology applications
Application: 2D (3D optional)
Display: 12.1-inch, color, wide
screen (16:10),
resolution 1280 x 800
Number of encoder inputs: 2
Number of optional encoder inputs: 2
Encoder interface: EnDat 2.2/1 Vpp
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Switching function: available, to be enabled
via SW options
USB interface(s): 3 x USB 2.0 Hi-Speed
(Type A), maximum
current 500 mA
Network interface(s): 1 x Ethernet 10/100
Mbit/1 Gbit
Fastening type: VESA MIS-D, 100
Application software: 2-D measurement tasks
(3-D optional)
Software options: optional expandable
(depending on the
software version)
Identnumber
Identnumber
1089174-01
Application
Application
2D (3D optional)
Display
Display
12.1-inch, color, wide screen (16:10), resolution 1280 x 800
Number of encoder inputs
Number of encoder inputs
2
Number of optional encoder inputs
Number of optional encoder inputs
2
Encoder interface
Encoder interface
EnDat 2.2/1 Vpp
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Switching function
Switching function
available, to be enabled via SW options
USB interface(s)
USB interface(s)
3 x USB 2.0 Hi-Speed (Type A), maximum current 500 mA
Network interface(s)
Network interface(s)
1 x Ethernet 10/100 Mbit/1 Gbit
Fastening type
Fastening type
VESA MIS-D, 100
Application software
Application software
2-D measurement tasks (3-D optional)
Software options
Software options
optional expandable (depending on the software version)
SCIP ID
SCIP ID
91f9ecd5-0ed0-4337-b500-6425c0be2e6a
Downloads / CAD / Mounting / Documentation