Letzte Aktualisierung: July 16 2024 23:33:31.

ND 7013 I/O
Digital readout for manual operated machine tools with inputs and outputs for co
ntrol of machine functions

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 7013 I/O
Digital readout for manual operated machine tools with inputs and outputs for co
ntrol of machine functions
Application: milling/turning
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
Number of encoder inputs: 3
Encoder interface: EnDat 2.2/1 Vpp
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Switching function: available
USB interface(s): 1 x USB 2.0 Hi-Speed
(Type A), maximum
current 500 mA
Network interface(s): 1 x Ethernet 10/100
Mbit/1 Gbit
Fastening type: 50 mm x 50 mm, 4 x M4
Application software: Manually operated
machine tool
Software options: optional expandable
(depending on the
software version)
Identnumber
Identnumber
1089179-01
Application
Application
milling/turning
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
Number of encoder inputs
Number of encoder inputs
3
Encoder interface
Encoder interface
EnDat 2.2/1 Vpp
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Switching function
Switching function
available
USB interface(s)
USB interface(s)
1 x USB 2.0 Hi-Speed (Type A), maximum current 500 mA
Network interface(s)
Network interface(s)
1 x Ethernet 10/100 Mbit/1 Gbit
Fastening type
Fastening type
50 mm x 50 mm, 4 x M4
Application software
Application software
Manually operated machine tool
Software options
Software options
optional expandable (depending on the software version)
SCIP ID
SCIP ID
2fa396d5-cd56-49a0-b73a-d44266a73366
Downloads / CAD / Mounting / Documentation
  • CAD Download