Letzte Aktualisierung: July 16 2024 23:33:31.

QUADRA-CHEK 2013
Evaluation electronic for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QUADRA-CHEK 2013
Evaluation electronic for metrology applications
Application: 2D
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
Number of encoder inputs: 2
Number of optional encoder inputs: 1
Encoder interface: EnDat 2.2/1 Vpp
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
USB interface(s): 1 x USB 2.0 Hi-Speed
(Type A), maximum
current 500 mA
Network interface(s): 1 x Ethernet 10/100
Mbit/1 Gbit
Fastening type: 50 mm x 50 mm, 4 x M4
Application software: 2-D measurement tasks
Software options: optional expandable
(depending on the
software version)
Identnumber
Identnumber
1089180-01
Application
Application
2D
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
Number of encoder inputs
Number of encoder inputs
2
Number of optional encoder inputs
Number of optional encoder inputs
1
Encoder interface
Encoder interface
EnDat 2.2/1 Vpp
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
USB interface(s)
USB interface(s)
1 x USB 2.0 Hi-Speed (Type A), maximum current 500 mA
Network interface(s)
Network interface(s)
1 x Ethernet 10/100 Mbit/1 Gbit
Fastening type
Fastening type
50 mm x 50 mm, 4 x M4
Application software
Application software
2-D measurement tasks
Software options
Software options
optional expandable (depending on the software version)
SCIP ID
SCIP ID
6a696e5d-859f-4794-af33-92b6ad4dd725
Downloads / CAD / Mounting / Documentation