Letzte Aktualisierung: July 17 2024 23:33:58.

GAGE-CHEK 2023
Evaluation electronic for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
GAGE-CHEK 2023
Evaluation electronic for metrology applications
Application: 1D
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
Number of encoder inputs: 3
Encoder interface: TTL
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Switching function: available
USB interface(s): 1 x USB 2.0 Hi-Speed
(Type A), maximum
current 500 mA
Network interface(s): 1 x Ethernet 10/100
Mbit/1 Gbit
Fastening type: 50 mm x 50 mm, 4 x M4
Application software: 1-D measurement tasks
Software options: optional expandable
(depending on the
software version)
Identnumber
Identnumber
1089181-02
Application
Application
1D
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
Number of encoder inputs
Number of encoder inputs
3
Encoder interface
Encoder interface
TTL
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Switching function
Switching function
available
USB interface(s)
USB interface(s)
1 x USB 2.0 Hi-Speed (Type A), maximum current 500 mA
Network interface(s)
Network interface(s)
1 x Ethernet 10/100 Mbit/1 Gbit
Fastening type
Fastening type
50 mm x 50 mm, 4 x M4
Application software
Application software
1-D measurement tasks
Software options
Software options
optional expandable (depending on the software version)
SCIP ID
SCIP ID
d94cb11c-330d-45ff-80db-edc92216ab61
Downloads / CAD / Mounting / Documentation
  • CAD Download