Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERP 1081
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1081
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 23x14x12
Number of signal periods: 22532
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: Square-wave pulse
Function display: none
Power supply: 5 V (+-5 %)
Connecting direction: Cable outlet right,
less 45°
Cable length: 1.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D330978
Operating temperature: 0/+50 °C
Special characteristics,
rotational encoders: Customer-specific
Identnumber
Identnumber
1099220-01
Form of scanning head
Form of scanning head
23x14x12
Number of signal periods
Number of signal periods
22532
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
Square-wave pulse
Function display
Function display
none
Power supply
Power supply
5 V (+-5 %)
Connecting direction
Connecting direction
Cable outlet right, less 45°
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Operating temperature
Operating temperature
0/+50 °C
Special characteristics,
rotational encoders
rotational encoders
Customer-specific
SCIP ID
SCIP ID
1c84159a-a931-43d8-bb4f-253e39eae77b
Downloads / CAD / Mounting / Documentation