Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERP 1082
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1082
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 23x14x12
Number of signal periods: 63000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: Square-wave pulse
Function display: none
Power supply: 5 V (+-5 %)
Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D330978
Operating temperature: 0/+50 °C
Identnumber
Identnumber
1099983-02
Form of scanning head
Form of scanning head
23x14x12
Number of signal periods
Number of signal periods
63000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
Square-wave pulse
Function display
Function display
none
Power supply
Power supply
5 V (+-5 %)
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Operating temperature
Operating temperature
0/+50 °C
SCIP ID
SCIP ID
9f44c97a-f84b-48d2-8528-05ab740020d4
Downloads / CAD / Mounting / Documentation