Letzte Aktualisierung: July 15 2024 23:33:53.

AK LIC 411 V
Scanning head for LIC absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIC 411 V
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 1.0000 nm
Interface: EnDat 2.2
Ordering designation: EnDat22
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable length: 1.00 m
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, female,
15-pin
Pin configuration: D1108961
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Special characteristics,packed for clean room
scanning head: environment
Production environment: manufactured in clean room
Identnumber
Identnumber
1108742-01
Measuring step 1
Measuring step 1
1.0000 nm
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, female, 15-pin
Pin configuration
Pin configuration
D1108961
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
Special characteristics,packed for clean room
scanning head
scanning head
environment
Production environment
Production environment
manufactured in clean room
SCIP ID
SCIP ID
67520499-0547-4c43-bc68-3f7d0bdd73c8
Downloads / CAD / Mounting / Documentation