Letzte Aktualisierung: July 16 2024 23:33:31.

IK 5293 QUADRA-CHEK
Universal PC Card for Metrology Applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 5293 QUADRA-CHEK
Universal PC Card for Metrology Applications
Application: 3D
Device options: Manual system
Geometry of the part: PCIe-Board, 241mm (9.5
inch) x 100mm (4 inch)
Number of encoder inputs: 3x, XYZ
Input signal: sinusoidal voltage
signals (1 Vpp) or
square-wave signals TTL
levels
Interpolation factor: Adjustable
interpolation for
analog signals (1Vpp);
20, 25, 50 or 100 fold
or 4 fold evaluation
for TTL signals
Touch probe inputs: Universal touch probe
interface HEIDENHAIN
Switch signal: Foot switch input
Software version: Standard software with
error compensation
Software function 1: Common measuring task
Software function 2: Non linear error
compensation
Identnumber
Identnumber
1109490-02
Application
Application
3D
Device options
Device options
Manual system
Geometry of the part
Geometry of the part
PCIe-Board, 241mm (9.5 inch) x 100mm (4 inch)
Number of encoder inputs
Number of encoder inputs
3x, XYZ
Input signal
Input signal
sinusoidal voltage signals (1 Vpp) or square-wave signals TTL levels
Interpolation factor
Interpolation factor
Adjustable interpolation for analog signals (1Vpp); 20, 25, 50 or 100 fold or 4 fold evaluation for TTL signals
Touch probe inputs
Touch probe inputs
Universal touch probe interface HEIDENHAIN
Switch signal
Switch signal
Foot switch input
Software version
Software version
Standard software with error compensation
Software function 1
Software function 1
Common measuring task
Software function 2
Software function 2
Non linear error compensation
SCIP ID
SCIP ID
bf116a3e-b48e-45ce-9dab-af1a8afa3d9e
Downloads / CAD / Mounting / Documentation