Letzte Aktualisierung: July 15 2024 23:33:53.

SRP 5080
Angle encoder module with integrated precision bearing and direct drive free of
any detent torque

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SRP 5080
Angle encoder module with integrated precision bearing and direct drive free of
any detent torque
Measurement device:
Measuring method: incremental
System accuracy: ± 2.5''
Output signal: ~1Vpp
Number of signal periods: 30000
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: Distance-coded reference
marks
Power supply: 5 V (+-5 %)
Motor:
Rated voltage DC: 48.00 V
Continuous torque at rated speed: 0.39 Nm
Mecanics:
Axial bearing force: 200 N
Shaft: Offset hollow shaft for
axial fastening,
diameter 32 H7 mm and 35
H7 mm, with fastening
screw thread on both
sides 6 x M3, hole dia.
40 mm
Flange version: Flange, center hole Ø 62
H7, with fastening screw
thread 6 x M4, hole dia.
70 mm
Operating temperature: 0/+40 °C
Max. mechanical permissible speed/rotational speed: 300 1/min
Special characteristics, rotor: Axial runout 5 µm
Identnumber
Identnumber
1110001-01
Measurement device
Measurement device
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 2.5''
Output signal
Output signal
~1Vpp
Number of signal periods
Number of signal periods
30000
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
Distance-coded reference marks
Power supply
Power supply
5 V (+-5 %)
Motor
Motor
Rated voltage DC
Rated voltage DC
48.00 V
Continuous torque at rated speed
Continuous torque at rated speed
0.39 Nm
Mecanics
Mecanics
Axial bearing force
Axial bearing force
200 N
Shaft
Shaft
Offset hollow shaft for axial fastening, diameter 32 H7 mm and 35 H7 mm, with fastening screw thread on both sides 6 x M3, hole dia. 40 mm
Flange version
Flange version
Flange, center hole Ø 62 H7, with fastening screw thread 6 x M4, hole dia. 70 mm
Operating temperature
Operating temperature
0/+40 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
300 1/min
Special characteristics, rotor
Special characteristics, rotor
Axial runout 5 µm
SCIP ID
SCIP ID
3337d62d-5af1-4e6f-8299-da4fd13d9d38
Downloads / CAD / Mounting / Documentation