Letzte Aktualisierung: July 18 2024 23:33:34.

HR 510

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 510
Keypad I: X, Y, Z, IV, V, actual
position capture
Keypad II: 3x rapid traverse (slow,
medium, fast)
Keypad III: Minus, Plus
Keypad IV: Spindle start, NC start,
NC stop
Keypad V: no specified value
Clips keys:
Permissive buttons: 2xNO/2xNO
Emergency stop: 1
Number of magnetic holding pads: 2
Number of status LEDs: 12 Data transfer: Cable
Electrical connection: Flange socket, male,
13-pin, with bayonett
socket
Identnumber
Identnumber
1119971-01
Keypad I
Keypad I
X, Y, Z, IV, V, actual position capture
Keypad II
Keypad II
3x rapid traverse (slow, medium, fast)
Keypad III
Keypad III
Minus, Plus
Keypad IV
Keypad IV
Spindle start, NC start, NC stop
Keypad V
Keypad V
no specified value
Clips keys
Clips keys
Permissive buttons
Permissive buttons
2xNO/2xNO
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number of status LEDs
Number of status LEDs
12 Data transfer: Cable
Electrical connection
Electrical connection
Flange socket, male, 13-pin, with bayonett socket
SCIP ID
SCIP ID
e172d03e-c989-46d6-9899-e48d22110641
Downloads / CAD / Mounting / Documentation