Letzte Aktualisierung: July 18 2024 23:33:34.

HR 510M

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 510M
Keypad I: IV+, IV-, V+, V-,
rightward arrow, unclamp
Keypad II: X+, Y+, Z+
Keypad III: 2x no symbol
Keypad IV: X-, Y-, Z-
Keypad V: no specified value
Clips keys:
Permissive buttons:
Emergency stop: 1
Number of magnetic holding pads: 2
Number of status LEDs: 12 Data transfer: Cable
Electrical connection: Flange socket, male,
13-pin, with bayonett
socket
Identnumber
Identnumber
1119973-02
Keypad I
Keypad I
IV+, IV-, V+, V-, rightward arrow, unclamp
Keypad II
Keypad II
X+, Y+, Z+
Keypad III
Keypad III
2x no symbol
Keypad IV
Keypad IV
X-, Y-, Z-
Keypad V
Keypad V
no specified value
Clips keys
Clips keys
Permissive buttons
Permissive buttons
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number of status LEDs
Number of status LEDs
12 Data transfer: Cable
Electrical connection
Electrical connection
Flange socket, male, 13-pin, with bayonett socket
SCIP ID
SCIP ID
9f3ff712-512b-4dde-9657-15bac515be5d
Downloads / CAD / Mounting / Documentation