Letzte Aktualisierung: July 16 2024 23:33:31.
Output cable
Female housing, 1-row, 9-pin Push-pull connector, female, 16-pin, suitable for v
acuum
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 1-row, 9-pin Push-pull connector, female, 16-pin, suitable for v
acuum
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable design: 7x2x0.05
Cable length: 1.50 m
Female housing, 1-row, 9-pin Push-pull connector, female, 16-pin, suitable for v
acuum
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable design: 7x2x0.05
Cable length: 1.50 m
Identnumber
Identnumber
1138615-03
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable design
Cable design
7x2x0.05
Cable length
Cable length
1.50 m