Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIP 607
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 607
Scanning head for an LIP incremental exposed linear encoder
Signal period: 4.000 µm / 0,04 µm (after
interpolation)
Output signal: Square-wave signals, TTL
levels with 100-fold
interpolation
Max. scanning frequency:62.50 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Power supply: 5 V (+-10 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, with
integrated electronics,
male, 15-pin
Pin configuration: D1076585
Connecting direction: Cable outlet right
Function display: on
Identnumber
Identnumber
1140700-02
Signal period
Signal period
4.000 µm / 0,04 µm (after interpolation)
Output signal
Output signal
Square-wave signals, TTL levels with 100-fold interpolation
Max. scanning frequency
Max. scanning frequency
62.50 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5 V (+-10 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1076585
Connecting direction
Connecting direction
Cable outlet right
Function display
Function display
on
SCIP ID
SCIP ID
9d76b316-b662-4b87-91f0-2eaa22258319
Downloads / CAD / Mounting / Documentation