Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERM 2989
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2989
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 256
Grating period: 950.0 µm
Drum outside diameter: 77.41 mm
Form of scanning head:
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling with central
fastening, M23, multiple
cable outlet, male,
17-pin
Pin configuration: D352945
Connecting direction: Cable outlet axial
Cable length: 1.50 m
Cable type: PUR Ø 4.5 mm
Length additional cable: 0.20 m ; PUR Ø 4.5 mm
Special characteristics, Temperature cable with
rotational encoders: 3-pin M8-coupling
The electromagnetic compatibility of the complete
system must be ensured.
Identnumber
Identnumber
1144008-22
Line count
Line count
256
Grating period
Grating period
950.0 µm
Drum outside diameter
Drum outside diameter
77.41 mm
Form of scanning head
Form of scanning head
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23, multiple cable outlet, male, 17-pin
Pin configuration
Pin configuration
D352945
Connecting direction
Connecting direction
Cable outlet axial
Cable length
Cable length
1.50 m
Cable type
Cable type
PUR Ø 4.5 mm
Length additional cable
Length additional cable
0.20 m ; PUR Ø 4.5 mm
Special characteristics, Temperature cable with
rotational encoders
rotational encoders
3-pin M8-coupling
The electromagnetic compatibility of the complete
system must be ensured.
SCIP ID
SCIP ID
70653d1d-f29a-48a7-8d19-a6342bf6ba7e
Downloads / CAD / Mounting / Documentation