Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERM 2489
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2489
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 2048
Grating period: 395.0 µm
Drum outside diameter: 257.50 mm
Form of scanning head: mechanically compatible
with AK ERM 1xx
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D294999
Connecting direction: Cable outlet axial
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
1144018-07
Line count
Line count
2048
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
257.50 mm
Form of scanning head
Form of scanning head
mechanically compatible with AK ERM 1xx
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet axial
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
e55b6173-0fc9-49e9-a0b2-676cc6eb2161
Downloads / CAD / Mounting / Documentation