Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERM 2489
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2489
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 600
Grating period: 395.0 µm
Drum outside diameter: 75.44 mm
Form of scanning head: mechanically compatible
with AK ERM 1xx
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling with central
fastening, M23, multiple
cable outlet, male,
17-pin
Pin configuration: D352945
Rotational direction of
graduation carrier: CCW, positive counting
Connecting direction: Cable outlet axial
Cable length: 0.50 m
Cable type: PUR Ø 4.5 mm
Length additional cable: 0.17 m ; PUR Ø 4.5 mm
Company identification: Index
Special characteristics, Temperature cable with
rotational encoders: cast threaded sleeve M12
The electromagnetic compatibility of the complete
system must be ensured.
Identnumber
Identnumber
1144018-85
Line count
Line count
600
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
75.44 mm
Form of scanning head
Form of scanning head
mechanically compatible with AK ERM 1xx
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23, multiple cable outlet, male, 17-pin
Pin configuration
Pin configuration
D352945
Rotational direction of
graduation carrier
graduation carrier
CCW, positive counting
Connecting direction
Connecting direction
Cable outlet axial
Cable length
Cable length
0.50 m
Cable type
Cable type
PUR Ø 4.5 mm
Length additional cable
Length additional cable
0.17 m ; PUR Ø 4.5 mm
Company identification
Company identification
Index
Special characteristics, Temperature cable with
rotational encoders
rotational encoders
cast threaded sleeve M12
The electromagnetic compatibility of the complete
system must be ensured.
SCIP ID
SCIP ID
caae4aaf-ee93-4f8c-be68-c9bf5e6af553
Downloads / CAD / Mounting / Documentation