Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERM 2410
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2410
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 600
Grating period: 395.0 µm
Drum outside diameter: 75.44 mm
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Positions per revolution: 9830400
Number of clock pulses for position value transfer: 24
Cutoff frequency (-3 dB): 300.00 kHz
Reference mark: Distance-coded reference
marks
Power supply: 3.6 V ... 14 V
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Connecting direction: Cable outlet tangential
(right)
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
1144041-01
Line count
Line count
600
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
75.44 mm
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Positions per revolution
Positions per revolution
9830400
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
24
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
Distance-coded reference marks
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
ae78cd86-2df7-4fe2-a01d-d7e471008df3
Downloads / CAD / Mounting / Documentation