Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERM 2490M
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2490M
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 1230
Grating period: 395.0 µm
Drum outside diameter: 154.65 mm
Data interface: Mitsubishi high speed
interface Generation 1
with two pair
transmission
Positions per revolution: 20152320
Number of clock pulses for position value transfer: 25
Cutoff frequency (-3 dB): 300.00 kHz
Reference mark: 1 reference mark
Power supply: 3.6 V ... 14 V
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling, M23, multiple
cable outlet, male,
17-pin
Pin configuration: D1075733
Connecting direction: Cable outlet tangential
(right)
Cable length: 0.80 m
Cable type: PUR Ø 4.5 mm
Length additional cable: 0.45 m ; PUR Ø 4.5 mm
Special characteristics, Temperature cable with
rotational encoders: connector M12 4-pin
Identnumber
Identnumber
1144043-04
Line count
Line count
1230
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
154.65 mm
Data interface
Data interface
Mitsubishi high speed interface Generation 1 with two pair transmission
Positions per revolution
Positions per revolution
20152320
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
25
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
1 reference mark
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling, M23, multiple cable outlet, male, 17-pin
Pin configuration
Pin configuration
D1075733
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
0.80 m
Cable type
Cable type
PUR Ø 4.5 mm
Length additional cable
Length additional cable
0.45 m ; PUR Ø 4.5 mm
Special characteristics, Temperature cable with
rotational encoders
rotational encoders
connector M12 4-pin
SCIP ID
SCIP ID
e0b5c6c4-fc1d-4343-9d48-480c943735e0
Downloads / CAD / Mounting / Documentation